??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BNN 520-UB-25
HELP_VARIABLE
Company
Balluff
Description
BNN Cams (mechanical)
Bill of material
BALLUFF BNN 520-UB-25
VERF
Availability
Available
BC
Order code
BNN000W
TC
Product identifier
BNN 520-UB-25
PX
Product view
40153_00
TECH
Tech. Details
Tech. Detail
ICON
EN
Use for cam tray
BNL 5304-120-...
ES
Use for cam tray
12 mm
L
Length of switching surface
25.00 mm
O
Surface area
Bronzed
OG
Surface-hardened
HRC 63±2
W
Weight
0.06 Kg
TRAFFIC
Customs number
84879059
DESCRIPT
Description
0
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.